USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

12/10/2003 - 10 W switcher offers interchangeable plugs in a compact package

CUI Inc. introduces the Diplomat series switching power supply, featuring four interchangeable input plugs designed for international compatibility. The plugs (U.S., U.K., European, and Australian) securely lock into place, quickly releasing with the push of a button. The slim-style packaging (2.83 x 1.81 x 1.38 inches) and perpendicular orientation allow the Diplomat to occupy a minimum amount of space when plugged into a power strip.

Rated at 10 watts, the Diplomat’s voltage outputs range from 3.3 to 24 Vdc. All Diplomat power supplies offer short-circuit and over-voltage protection, accept universal input voltage, and are UL/cUL/TUV/CE approved.

The Diplomat (with plug components) is sold as one SKU number, and comes individually packaged with all plugs in an accessible component box. Complete power supply sets start at $16.35 per 100 through Digi-Key. Call for OEM pricing.

The Diplomat exemplifies CUI’s versatility. Since 1989, CUI Inc. has provided a wide variety of industrial, desktop, and custom-built power supplies for OEM manufacturing. They continually advance in developing adaptable and efficient products at competitive prices.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+