USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

12/10/2003 - 120 W 1U power supply is compact

V-Infinity introduces a family of convection-cooled 120 watt 1U height switching power supplies that come in a compact 3” x 5” package. The units are designed for a range of information technology, datacom, wireless, and industrial applications. Exact dimensions of the VSUU120 u-frame series measure 3 x 5 x 1.28 inches, while the open PCB VSBU120 series measures 3.2 x 5 x 1.54 inches. All models feature PFC.

Voltage outputs range from 3.0-50.0 Vdc on 11 different single-output models. In addition, V-Infinity also offers 7 dual output and 18 triple output models. The power supply produces full output power from 0 to 50° C. Power de-rates linearly from 50 to 70° C, at which point the VSUU still produces 50% output at 70° C. Safety approvals include UL/cUL/TUV/CE/CB.

View VSBU120 >>

View VSUU120 >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+