USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

6/8/2004 - 15/18 W switchers offer easily interchangeable plugs

CUI Inc. introduces new versions of its DMS series switching power supply, featuring four interchangeable input plugs for international compatibility. The plugs (U.S., U.K., European, and Australian) securely snap and lock into place, quickly releasing with the push of a button. The devices measure 2.91 x 1.73 x 1.33 inches.

Rated at 15 and 18 watts respectively, the new DMS’s voltage outputs range from 5 to 24 Vdc in 18 different models. All DMS power supplies offer short-circuit, over-load, and over-voltage protection, accept universal input voltage, and are UL/cUL/TUV/CE approved.

The DMS (with plug components) is sold as one SKU number, and comes individually packaged with all plugs in an accessible component box. Complete power supply sets start at $13.63 per 100 through Digi-Key. Call for OEM pricing.

View 15 W DMS >>

View 18 W DMS >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+