USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

5/17/2004 - Low Cost 1U Switcher Delivers up to 225 W

V-Infinity introduces a series of low cost 1U height power supplies that deliver up to 225 W with an 18 cfm cooling fan. Carrying UL, cUL, TUV, CE, and CB approvals, the VUSP-225 series measures 7.95x4.00x1.50 inches with 4.7W/ in3 power density in a u-frame package. The units are designed for a range of telecom and industrial applications.

All models have a universal input. Voltage outputs range from 3.3-48.0 Vdc on 7 different single-output models. Features include PFC, short circuit protection, over voltage protection, over load protection, and over temperature protection. OEM pricing starts at $67 per unit.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+