USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

5/18/2004 - 30 W Open-Frame Switcher Carries Medical Approvals

V-Infinity introduces a series of low cost 30 W open-frame power supplies designed for a wide range of medical applications. Carrying UL, cUL, (UL206-1), TUV, (IEC 601-1, EN60601-1), CE, and CB approvals, the VMPS-30 series is compact, measuring 4.01x2.60x0.90 inches. All models accept universal input. Voltage outputs range from 5.0-48.0 Vdc on 6 different single-output models. Leakage current totals less than 0.3 mA at 240 Vac. Features include short circuit protection, over voltage protection, over load protection, and over temperature protection. OEM pricing starts at $23 per unit.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+