CUI introduces an extremely affordable 50 W switching power supply. With a three-prong inlet, the DTS series operates at an input voltage of 90 Vac to 264 Vac. The output voltage is 5 Vdc with a 6.5 amp DC load. In this way, it achieves higher current than standard switchers (50 A maximum inrush current at 230 Vac cold start) with lower voltage options.
For heavier duty applications, the DTS features safe switching power in a sleek design. The over voltage protection mechanism (6.46 - 7.14 volts) shuts down output automatically, and the short circuit protection mechanism includes an auto-restart after output shutdown. Safety approvals include UL, cUL, ITS/GS, and CE. Units meet FCC class B, CE, and VCCI-II EMI standards.
The 108.1 x 66 x 36.1 mm (4.25 x 2.6 x 1.42 inches) case weighs 474 grams (16.7 ounces), and the DC cord stands up to rigorous bending and pull tests (100% life guarantee for 1000 bends; endures pull weight of 6 Kg).
CUI has built a reputation for quality since 1989, and—as a leader in power supply distribution—can offer extremely affordable prices. Call for details.
View this item >>