V-Infinity introduces a series of low cost isolated dc-dc converters designed for a range of industrial applications. Carrying CE approvals, the VSD series is enclosed in a compact metal case with screw terminal connections.
Voltage outputs include 5, 12, and 24 V with adjustment ranges in 25, 50, 100, and 150 watt models. DC input voltages are 9-18, 19-36, 36-72 and 72-144 V dc. All VSD series dc-dc converters include EMI filtering, short circuit protection, overload protection, and over voltage protection. OEM pricing starts at $25 per unit.
View these items >>