CUI has developed a line of medical power supplies that offers class leading power density and energy efficiency. Carrying IEC 60601-1 medical safety approvals for 2 x MOPP applications, these power supplies excel at delivering power in an extremely compact package, making them ideal for diagnostic, home healthcare, and dental applications where space is limited and minimizing energy consumption is a priority.
Request
Sample
Datasheet
Series
20 W, 90 ~ 264 Vac Input, Single Output, Medical, Open Frame, Board Mount, Ac-Dc Power Supply
View Now40 W, 90 ~ 264 Vac Input, Single Output, Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now45 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now45 W, 80 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount Ac-Dc Power Supply
View Now60 W, 90 ~ 264 Vac Input, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now65 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now65 W, 80 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount Ac-Dc Power Supply
View Now100 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now100 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 3", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now100 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 3", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount Ac-Dc Power Supply
View Now160 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now180 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now180 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 4", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now180 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now200 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now200 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 2.4" x 4.6" Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now200 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 4", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now200 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply
View Now225 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now