medical icon

EXTERNAL MEDICAL POWER SUPPLIES


Desktop & Wall Plug Adapters from 6 ~ 300 W

Keep Your Medical Design Ahead of the Latest Regulations

Keep Your Medical Design Ahead of the Latest Regulations


CUI Inc's line of wall mount and desktop medical adapters are pre-approved for 2 x MOPP applications to minimize the certification time of the end application and get to market faster. Each adapter is certified to edition 3.1 of the IEC 60601-1 safety standard and 4th edition EMC requirements.

The interchangeable plug of multi-blade wall mount and desktop adapters, combined with their universal input range, allows our customers to quickly and easily adapt the product to a broad range of markets and voltages. CUI's world-wide network of distributors maintain stock and provide immediate access to our expansive medical adapter portfolio.

Features

  • IEC 60601-1-2 4th edition certified
  • No load power consumption as low as 0.075 W
  • Horizontal and vertical wall mount orientations
  • Universal input voltage range
  • Over voltage, over current, and short circuit protections
  • 2 x MOPP compliant

Common Applications


  • Respiratory monitoring
  • Digital thermometers
  • Smart diagnostic equipment
  • Charging portable devices
  • Imaging equipment
  • Drug delivery devices
  • Monitoring equipment
  • Blood pressure meter
  • Oximeter
  • Glucose meters

Browse External Medical Adapters

23 TOTAL RESULTS
Output Voltage (Vdc)
dropdn-arrow
5
6
7.5
9
12
13.5
15
16
18
19
20
24
36
48
Package Type
dropdn-arrow
Desktop
Wall Plug

Series


Product Icon SMM6 Series

6 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM6-E Series

6 W, Medical, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM6-N Series

6 W, Medical, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM6-E-USB Series

6 W, Medical, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM6-N-USB Series

6 W, Medical, USB Inlet, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM12 Series

12 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM12-E Series

12 W, Medical, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM12-N Series

12 W, Medical, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM12-USB Series

12 W, Medical, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM24-UD Series

24 W, Medical, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM30 Series

30 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM30-E Series

30 W, Medical, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SWM30-N Series

30 W, Medical, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM36-U Series

36 W, Medical, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM36-UD Series

36 W, Medical, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM50-U Series

50 W, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM50-UD Series

50 W, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM65-U Series

65 W, Medical, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM65-UD Series

65 W, Medical, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM120-U Series

120 W, Medical, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM120-UD Series

120 W, Medical, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM300G-U Series

288 ~ 300 W, Three Prong (C14), Desktop Adapter, Ac-Dc Power Supply

View Now

Product Icon SDM300G-UR Series

288 ~ 300 W, Two Prong (C18), Desktop Adapter, Ac-Dc Power Supply

View Now