3/15/2010 - 80 W Power Supply is Energy Efficient

CUI Inc's power line, V-Infinity, announced the release of the VOF-80, a low cost open frame ac-dc power supply. The VOF-80 has a low no-load power consumption of <0.5 W. Its combination of efficiency and competitive pricing makes the series ideally suited for use in ITE, industrial, and consumer electronics applications.

The VOF-80 provides 80 W of continuous output power, universal input (85-264 Vac), and is offered in 3.3, 5, 12, 15, 24, and 48 Vdc output voltages. The series has a 2 x 4" industry standard footprint with efficiencies of up to 89%. Protections for over voltage and short-circuit conditions are included. The units operate up to +60°C with derating.

"The VOF-80 expands our offerings of efficient, green power supplies that consume low power in no-load conditions," stated Kraig Kawada, CUI's V-Infinity Product Manager. The VOF-80 is available immediately through Digi-Key with prices starting at $30.34 per unit. Please contact CUI for OEM pricing.

Summary

Product name:  VOF-80 series
Availability:  Stock to 6 weeks
Possible users:  ITE, industrial, consumer electronics
Primary features:  Low cost, energy efficient
Cost:  $30.34 per unit through Digi-Key