5/14/2012
CUI Launches New Website
5/1/2012
CUI Introduces Medical External Power Supplies
4/17/2012
CUI Expands SMT Switching Regulator Line
4/3/2012
CUI Introduces 30 and 60 W Dual Output Industrial Power...
3/14/2012
CUI Expands Low Profile Speaker Line
2/16/2012
CUI Introduces 80~120 W High Efficiency Medical Power Supplies
1/31/2012
CUI Releases 5, 10 W Encapsulated Medical Power Supplies
1/12/2012
CUI to Present and Exhibit at APEC 2012
12/13/2011
CUI Releases 600 W Dc-Dc Converter with Integrated Heat Sink
11/30/2011
CUI Introduces 20~60 W High Efficiency Medical Power Supplies
11/8/2011
CUI Introduces Encapsulated Ac-Dc Module Line
10/20/2011
CUI Introduces 8:1 Input DC Switching Regulator Series
10/5/2011
CUI Introduces 10~30 W Chassis Mount Dc-Dc Converters
9/22/2011
CUI to Demonstrate Ericsson Footprint-Compatible Digital...
8/25/2011
CUI Releases 350 W Half Brick Dc-Dc Converter
8/11/2011
CUI Introduces 10, 15, 20 W 4:1 Input Dc-Dc Converters
7/28/2011
CUI Releases Mid-Mount Connector Offering
7/19/2011
CUI Introduces 720 W Isolated Dc-Dc Quarter Brick Based on...
7/13/2011
CUI to Provide Multi-Source Digital POL Platform
7/7/2011
Commutation Encoder Series Adds Line Driver Output
6/7/2011
CUI Releases Low Power External Power Supplies With...
4/27/2011
Compact 9 mm Mechanical Encoder Now Available
4/21/2011
CUI Releases Dimmable LED Drivers
4/14/2011
CUI Expands DC Power Jack Line-Up
3/28/2011
CUI Announces its Nomination as a Finalist for Design News’...
3/22/2011
CUI Releases ErP Compliant Level V European Wall Mount Power...
3/17/2011
CUI Inc's Statement Regarding Japan Operations
3/8/2011
CUI Announces its Nomination as a Finalist for EDN’s...
3/7/2011
CUI's Novum Product Line Expanding to Include Intermediate...
1/19/2011
CUI Releases 6 W Ac-Dc Open Frame Power Supply
12/8/2010
CUI Gives Back through Manufacturer Rep Organizations
11/17/2010
CUI Now a Member of DOSA
10/28/2010
CUI Releases 400 W Dc-Dc Converter with Integrated Heat Sink
10/5/2010
CUI Releases New Digital DC-DC POL Module Series
9/21/2010
CUI Releases Efficient 1.5 A Switching Regulator
9/8/2010
CUI Adds Multi-Blade Adapters to Their Level V Line-Up
8/31/2010
5 mm Buzzers Ideal for Mobile Equipment Applications
8/19/2010
CUI Adds Compact 2 A model to DC Switching Regulator Series
8/3/2010
CUI Launches New Website with Updated Look, Expanded Resources
7/27/2010
CUI Releases 10-100 W DIN Rail Power Supply Series
7/20/2010
CUI Adds 10 and 15 W Models to Low Cost Power Supply Line
6/22/2010
Digi-Key Honors CUI with Exceptional Sales Performance Award
6/9/2010
CUI Adds 18 and 40 W Desktops to Their Level V Adapter Line
5/4/2010
12-Bit Absolute Encoder is Compact
4/13/2010
CUI Announces New Level V Line-Up
4/1/2010
Commutation Encoder Offers Flexibility
3/30/2010
CUI Announces Advanced Power Topology License Agreement with...
3/15/2010
80 W Power Supply is Energy Efficient
2/10/2010
CUI's 3D Catalog Now Available Through Digi-Key.com
12/2/2009
New Medical Supply Offers 365 W Output Power in a 3 x 5"...
11/17/2009
2-bit Quadrature Encoder Series Now Offers IP65 Protection
11/3/2009
CUI Introduces World's Smallest Optical Encoder
10/7/2009
CUI Hires New V-Infinity Product Manager
9/22/2009
CUI, Inc., a subsidiary of Waytronx, Inc., Announces Digital...
CUI Announces Development of Digital POL Modules
9/9/2009
Flexible Mechanical Encoder Series Offers Over 1000...
8/12/2009
CUI Now a Member of PMBus
8/4/2009
CUI's Power Line, V-Infinity, Now Offering External Power...
6/25/2009
Compact Switcher Has No-Load Power Consumption of <0.5 W
6/16/2009
SMT DC Switching Regulator is Highly Efficient
6/2/2009
CUI's AMT Encoder to be Paired with DC Motors from MicroMo
4/29/2009
CUI Inc Announces Industry First Agreement with Rep...
4/16/2009
High Efficiency Converter is Ideal for Driving High Power...
3/23/2009
2-Bit Quadrature High Quality Encoder Fits Wide Range of...
3/16/2009
CUI Inc Announces ISO 9001:2000 Accreditation
3/3/2009
Converter Supplies 12 W in a Compact 24-Pin DIP Package
1/8/2009
Dc-Dc Converters Offer 4:1 Input in a Rugged Chassis Mount...