CUI Releases 6 W Ac-Dc Open Frame Power Supply

01/19/2011


CUI Releases 6 W Ac-Dc Open Frame Power Supply

CUI Inc announced the addition of a 6 W model to their low cost open frame ac-dc power supply line. With the latest offering, the VOF series now covers a broad range of power from 6 W through 80 W. The compact size and competitive pricing makes this series ideally suited for consumer, industrial, and ITE applications. All units are highly efficient and offer leakage currents below 0.3 mA.

The VOF-6 provides continuous output power, universal input (85-264 Vac), and is offered in 3.3, 5, 12, 15, and 24 V dc output voltages. The ultra-compact VOF-6 measures 2.2” x 1.4” x 0.65”.

Protections for over voltage and over current conditions are included. “The VOF-6 series is our smallest open frame power supply and expands CUI’s offerings of small, compact solutions to support customers with size constraints,” stated Kraig Kawada, CUI’s Director of Core Product Management. The VOF-6 is available through Digi-Key at $10.66 per unit in 100 piece quantities. Please contact CUI for OEM pricing.

Summary
Product name: VOF-6 series
Availability: Stock to 6 weeks
Possible applications: ITE, industrial, consumer electronics
Primary features: Low cost, energy efficient
Cost: $10.66 per unit through Digi-Key in 100 pcs quantities

View details for the VOF-6