CUI Expands SMT Switching Regulator Line

04/17/2012


CUI Expands SMT Switching Regulator Line

CUI Inc announced the addition of a 1 A surface mount series to its highly efficient V78 dc switching regulator line.  The V78XX-1000-SMT is designed as a high performance alternative to linear regulators, offering efficiencies up to 92%. This is in contrast to efficiencies typically ranging from 40~60% in equivalent linear regulators. The V78 series achieves higher efficiencies through the use of a switching topology, making it ideal for applications where board space is at a premium and energy efficiency is a concern.

The V78XX-1000-SMT series is compact, measuring 15.24 x 8.50 x 7.00 mm.  An input range from 5 to 18 Vdc and regulated output voltages of 2.5, 3.3, 5, and 6 Vdc are offered.  Featuring remote on/off control, short circuit protection, and over temperature protection, the V78 series boasts a temperature range of -40 to +85°C, making it suitable for use in most operating environments.  The units also feature a trim pin for output voltage adjustability. 

The V78XX-1000-SMT series switching regulators are available now through Digi-Key starting at $7.04 for 1000 pieces.  Please contact CUI directly for OEM quantities.

Summary 
Product name: V78XX-1000-SMT series
Availability: 3-4 weeks production
Possible users: Applications where board space is at a minimum
Primary features: 92% efficient, no heat sink needed
Cost: Starting at $7.04 for 1000 pieces through Digi-Key

View details for the V78XX-1000-SMT series