CUI Devices Adds Line of Enclosed PCB Mount Speakers

CUI Devices Adds Line of Enclosed PCB Mount Speakers

5/22/2012

CUI Devices announced the addition of a new family of enclosed pcb mount speakers to their Components product line. The CVS series is housed in a protective plastic case with diameters ranging from 15 mm to 31.8 mm.

Features include Mylar cones for increased durability and pin type terminals for direct integration into a circuit board design. Sound pressure levels range from 73 db up to 85 dB at 1 meter. Input power required to drive the speakers remains low, ranging from 0.1 W to 0.5 W. All speakers are RoHS compliant. The CVS series is available through Digi-Key with prices starting at $2.32 per unit at 100 pieces. Please contact CUI Devices for OEM pricing.

Summary
Product name: CVS-1508, CVS-1708, CVS-2308, CVS-3108
Availability: 8-10 weeks OEM orders
Possible applications: Consumer electronics and mobile equipment
Primary features: Protective plastic case and pin type terminals
Cost: Prices starting at $2.32 per unit at 100 pieces through Digi-Key