USA: 800.275.4899 Europe: 46-(0)70-6190565 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

7/7/2004 - POL converters offer high efficiency

V-Infinity introduces a new series of point of load dc-dc converters intended for a range of DPA architecture applications. Available in 5, 10, and 15 A versions, the non-isolated VSNS series offers efficiencies of up to 94%, while operating within a temperature range of -40 to 85 °C. The low profile SIP units are compact, measuring 22.9 x 13.9 x 8.6mm in the 5 A models. Surface mount versions are also available.

The VSNS series accepts an input of 5 V or 12 V with output voltages ranging from 1.0 to 5.0 V. Trimmable output voltage is available via an external resistor. Features include remote on/off, output over current protection, and over temperature protection. OEM pricing starts at $8.65 per unit.

View these items >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+