Discontinued

VDRS-60 Series

60 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    88 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.9 x 1.57 x 3.54
  • Dimensions LxWxH (mm)
     
    99.06 x 40 x 89.92

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VDRS-60-12 60 12 5 UL/cUL, CE Stock Check VDRS-60-12
VDRS-60-15 60 15 4 UL/cUL, CE Stock Check VDRS-60-15
VDRS-60-24 60 24 2.5 UL/cUL, CE Stock Check VDRS-60-24
VDRS-60-48 60 48 1.25 UL/cUL, CE Stock Check VDRS-60-48