Discontinued

VDRS-240 Series

240 W, Single Output, PFC, Encapsulated, DIN Rail, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    88 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.59 x 4.92 x 4.63
  • Dimensions LxWxH (mm)
     
    65.8 x 125 x 117.7

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VDRS-240-24 240 24 10 CE, UL/cUL, TUV Stock Check VDRS-240-24
VDRS-240-48 240 48 5 CE, UL/cUL, TUV Stock Check VDRS-240-48