USA: 800.275.4899 Europe: 46-(0)70-6190565 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

7/14/2004 - High-isolation converter suited for medical apps.

V-Infinity introduces a new series of compact dc-dc converters with 3kV isolation. These units are designed for applications that require high voltage isolation, including medical apps. Measuring 1.25”x0.8”x0.4”, the VAD series features a 24 pin dip pinout and operates with an efficiency up to 82%.

The units are available in single and dual output versions with 2:1 or 4:1 input ranges. They are rated from 3 to 7.5 watts in 3.3 to 15 V single output models and ±5 to ±15 V dual output models. Trimmable output voltage is available via an external resistor. Features include remote on/off control with an operating temperature of -25° to 70° C, and short circuit protection. All units carry UL recognition. OEM pricing starts at $6.96.

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+