Ranging from 3 to 12 watts, CUI’s ac-ac linear power supply series offers new flexibility for design engineers. Sometimes all a design needs is AC input from a class 2 linear adapter. However, finding one that meets Energy Star criteria or the mandatory requirements of the California Energy Commission is not easy. Our units come UL approved, RoHS compliant and with all the green-friendly perks
of Energy Star, like no load consumption of less than 0.5 watts.
|