Advanced Sleeve Bearing Dc Cooling Fans

Dc Fans with omniCOOL™ System
Innovative Sleeve Bearing Design Improves Fan Life and Performance

Resources

Advanced Sleeve Bearing Dc Cooling Fans

CUI's high performance sleeve bearing axial fans deliver superior forced air cooling performance and longer operational life compared to traditional designs thanks to their innovative omniCOOL™ system. With airflows ranging from 5.4 CFM in the 40 mm series up to 138 CFM in the 120 mm series, these dc axial fans feature noise levels from 10.7 dB to 48 dB, making them ideal for a variety of IT and telecommunication equipment, medical devices, and industrial applications. Models in the CFM-V series also carry rated voltages of 5, 12, 24, and 48 V, 1700 RPM to 8500 RPM rated speeds, and static pressures ranging from 0.04 to 0.41 inH2O.

Highlights

  1. omniCOOL™ system
  2. 40 ~ 120 mm frame sizes
  3. Airflow, 5.4 ~ 138 CFM
  4. Speeds, 1700 ~ 8500 RPM
  5. Noise, 10.7 ~ 48 dB

Request
Sample

Datasheet

Series