|
CUI announces the release of its AMT series modular encoder, designed with proprietary, capacitive, code-generating technology that represents a breakthrough in cost vs. resolution.
AMT VersaPak comes standard with an onboard dip switch with 16 selectable resolution options ranging from 48 to 2048 PPR. It also includes an index pulse, TTL voltage, and operates between -40 °C and 100 °C. The encoder is available in two mounting options: AMT102 is radial (straight orientation) and AMT103 is axial (right angle orientation).
Features:
•16 dip switch programmable resolutions
•straight (radial) and right-angle (axial) connection types
•mounting hole options: 9 for the AMT102-V and 7 for the AMT103-V
•9 different shaft sizes from 2mm to 8mm
•custom versions available
|