DURABILITY & ACCURACY IN ONE ENCODER


Incremental, Absolute and Commutation Versions Available

Amt encoder

AMT Modular Encoders


Utilizing capacitive sensing technology, CUI's AMT modular encoders offer a highly ruggedized solution without sacrificing accuracy. With up to 20 programmable resolutions and nine different shaft sizes, the AMT series gives engineers increased flexibility during prototyping without procuring additional units and purchasing managers the ability to greatly reduce SKU count in production.

Features:

  • 20 programmable resolutions from 48 ~ 4096 PPR
  • Operating temp range up to -40°C ~ +125°C
  • 9 different shaft sizes from 2 ~ 8 mm
  • Resilient to dust, dirt and oil
  • Low current draw
  • Simple assembly
  • Compact Design

When you choose an AMT encoder, you receive:

Global Resources

Collaborative Support

Our Sales, Customer Service and Application Engineering teams are here to ensure your project is a success.
Service

Quality Assurance

You can rely on us to keep your design in compliance with international regulations.
AMT Viewpoint™

Access to the AMT Viewpoint™ GUI

An intuitive software tool that allows users to set and control a range of parameters, reducing development time and providing a one stop shop for debugging, configuration, and encoder AMT resources.

Tell Us More About Your Project or Sample Needs

Free samples are only authorized for OEM business and at the discretion of CUI Inc.

Stay current with product and resource email's from CUI.

Your privacy is important to us.

Browse Models

Encoder Type
 
Absolute
Commutation
Incremental

Datasheet