Power Supplies
for Automation & Smart Home Products

Resources

The Power to Unify

Engineers are transcending traditional product boundaries and revolutionizing the way hardware, sensors, data storage, microprocessors, and software are designed into conveniently packaged solutions that enhance how people interact with products. From home automation hubs and set-top boxes to refrigerators and air conditioning systems, network-connected products are enabling functions of the product to exist outside of the physical device and be controlled in a cloud or app setting. The convenience of automated and smart systems is increasing in demand on a large scale, requiring engineers to continually build new technology infrastructures to keep pace. Dependable, compact and efficient power modules are an important part of any smart product technology stack, playing a crucial role in offering a seamless experience to users and the devices they control.

Applications We Serve

  • Home automation hubs
  • HVAC controls
  • Internet gateways
  • Set-top boxes
  • Security systems
  • Environmental monitoring systems
  • White goods

Custom Power Supplies

We offer a collaborative design experience, from minor modifications to full-custom solutions.

Learn More 


Recommended Ac-Dc Power Supplies


Encapsulated Ac-Dc Power Supplies

  • 1 W ~ 25 W
  • Board mount and chassis mount packages
  • Wide temperature range for harsh environments
  • Up to 4K Vdc isolation

Learn More 


External Ac-Dc Power Supplies

  • 3 W ~ 150 W
  • Wall plug and desktop packages
  • Level VI and CoC Tier 2 efficiency standards
  • No load power consumption less than 0.075 W
  • Multi-blade and USB connector options available

Learn More 


Open Frame Ac-Dc Power Supplies

  • 30 W ~ 550 W
  • Efficiency up to 94%
  • Industry standard footprints
  • No load power consumption as low as 0.18 W
  • 60950-1 certification

Learn More 


Compact SIP Ac-Dc Power Supplies

  • 1 W, 3 W, 5 W models
  • Encapsulated and open frame packages
  • Vertical and right-angle versions
  • Up to -40 ~ +85°C operating temperature range
  • Efficiency up to 80%

Learn More 


Recommended Dc-Dc Converters


Isolated Board Mount Dc-Dc Converters

  • 1 W ~ 600 W
  • 1,000 ~ 6,000 Vdc isolation
  • Operating temp range up to -40 ~ 105°C
  • Regulated and unregulated output options

Learn More 


Isolated Chassis Mount Dc-Dc Converters

  • 10 W ~ 600 W
  • 2:1 and 4:1 input range options
  • 1,500 Vdc isolation
  • Operating temp range up to -40 ~ 85°C
  • Efficiency up to 92%

Learn More 


Dc Switching Regulators

  • 500 mA ~ 2 A
  • Pin compatible with TO-220 package LM78XX and LM79XX linear regulators
  • High efficiency up to 97%
  • -40 to +85°C temperature range
  • No heat sink required

Learn More