BOARD MOUNT AC‑DC POWER SUPPLIES
Open Frame & Encapsulated Modules from 1 ~ 20 W

Performance & Economy in Compact PCB Packages

Resources

Performance & Economy in Compact PCB Packages

Available in encapsulated and open frame packages, CUI’s PSK, PBO, and VOF series of low power board mount ac-dc power supplies range from 1 to 20 W and offer a variety of configurations. These compact PCB power supplies feature a universal input voltage range and output voltages of 3.3, 5, 9, 12, 15, 24 and 48 Vdc. Offering a typical efficiency as high as 86%, economical prices, and rock-solid performance, the low power modules are ideal for a variety of applications, including consumer electronics, home and office equipment, and industrial control.

Highlights

  1. 1 ~ 20 W of continuous power
  2. As small as 35 x 11 x 18 mm
  3. Operating temp range up to -40 to +85°C
  4. 3,000 ~ 4,000 Vac isolation
  5. Full suite of safety approvals

Filter Products

Package Type
 
Encapsulated
Open Frame

Request
Sample

Datasheet

Series