USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

2/20/2003 - V-Infinity expands line to include high wattage dc-dc converters

V-Infinity’s DC-DC converters pack high wattages into small packages. Their industry standard quarter, half, and full brick packages sustain 50-200W isolated and regulated outputs. Perfect for small, high-powered applications.

V-Infinity maintains highly efficient converters, all with remote sense, on/off control, and a 10% output trim. Switching frequencies range from 300-500 KHz, all with a 2:1 input range, and continuous short circuit protection.

All converters are TUV approved and UL component listed in Canada and U.S. Metal casing varies from 2 to 5-sided.

View these items >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+