Audio Indicators

Audio Buzzers

CUI’s comprehensive line of magnetic, piezo and solid state audio indicators range in size from 9.6 mm to 50 mm with available mounting styles including through hole, surface mount, wire leads, panel mount and screw terminals. Thanks to a built-in driving circuit, our audio indicator buzzers ease implementation during the development process. Several waterproof audio indicators as well as washable models are also available, making this product family well suited to address the needs of the most challenging audio alert applications. With sound pressure levels (SPL) up to 104 dB, CUI’s piezo and magnetic audio indicators are the ideal solution for consumer electronics, medical devices, household electronics, industrial applications and more.