Piezo Audio Indicators

Audio Buzzers Audio Indicators


CEP-2242

13.7 mm, 3~16 V, 70 dB, 4.1 kHz, Through Hole, Sealed, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-243

14 mm, 12 V, 80 dB, 5.0 kHz, IP67 Rated, Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-244

14 mm, 12 V, 80 dB, 5.0 kHz, IP67 Rated, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CMI-1240-SMT

16.9 mm, 12 V, 90 dB, 4.0 kHz, Surface Mount (SMT), Driving Circuit, Piezo Audio Indicator Buzzer


CPE-222H

23.3 mm, 5~18 V, 85 dB, 3.2 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-232H

23.3 mm, 5~18 V, 85 dB, 3.2 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-200

23.8 mm, 3~20 V, 73 dB, 3.1 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-223

23.8 mm, 3~20 V, 81 dB, 3.3 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-522

24 mm, 3~20 V, 75 dB, 3.2 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-220

24 mm, 3~20 V, 76 dB, 2.7 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-503

24 mm, 3~28 V, 72 dB, 3.2 kHz, Through Hole, Piezo Audio Transducer Buzzer


CEP-1123

24 mm, 3~28 V, 74 dB, Through Hole, Piezo Audio Transducer Buzzer


CEP-2224

24 mm, 3~20 V, 78 dB, 3.4 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-2202A

24.2 mm, 3~20 V, 85 dB, 3.0 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-2202AS

24.2 mm, 3~20 V, 85 dB, 3.0 kHz, Through Hole, Sealed, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-203

24.5 mm, 3~20 V, 86 dB, 3.4 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-267

26 mm, 12 V, 85 dB, 2.8 kHz, IP67 Rated, Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-251

28 mm, 4~28 V, 82 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-2250

28 mm, 3~28 V, 85 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-2883

28.6 mm, 3~28 V, 83 dB, 3.0 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-3085

29.5 mm, 3~28 V, 82 dB, 3.6 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-2272A

31.3 mm, 3~20 V, 93 dB, 3.5 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-2260A

32 mm, 12 V, 93 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-2280

32 mm, 3~18 V, 88 dB, 2.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-1173

32 mm, 3~28 V, 82 dB, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CPE-276H

32 mm, 8~18 V, 96 dB, 3.0 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-253

32 mm, 8~18 V, 87 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-260H

32 mm, 8~18 V, 92 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-270

33.7 mm, 3~28 V, 86 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-270H

33.7 mm, 8~18 V, 96 dB, 3.5 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-750

36.5 mm, 4~28 V, 80 dB, 3.6 kHz, Panel Mount w/Tabs, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-750P

36.5 mm, 4~28 V, 80 dB, 3.6 kHz, Panel Mount, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-750PA

36.5 mm, 0.7~15 V, 98 dB, 3.6 kHz, Panel Mount, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-751

36.5 mm, 6~28 V, 98 dB, 3.6 kHz, Panel Mount w/Tabs, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-753

36.5 mm, 6~28 V, 82 dB, 3.6 kHz, Panel Mount w/Tabs, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-755

36.5 mm, 6~28 V, 85 dB, 3.6 kHz, Panel Mount w/Tabs, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-755S

36.5 mm, 6~28 V, 85 dB, 3.6 kHz, Panel Mount w/Screw Terminal, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-755P

36.5 mm, 6~28 V, 85 dB, 3.6 kHz, Panel Mount, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-757

36.5 mm, 6~28 V, 82 dB, 3.6 kHz, Panel Mount w/Tabs, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-350A

41.8 mm, 3~20 V, 92 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-420

41.8 mm, 3~16 V, 102 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-351

41.8 mm, 3~28 V, 81 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-350

41.8 mm, 3~28 V, 85 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CEP-4411AC

41.8 mm, 30~120 V, 88 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-353

41.8 mm, 3~28 V, 81 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-353A

41.8 mm, 3~20 V, 88 dB, 2.8 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-422AC

41.8 mm, 60~250 Vac, 92 dB, 3.0 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-460

41.8 mm, 9~14 V, 89 dB, 0.3 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-400AC

41.8 mm, 3~30 Vac, 89 dB, 3.1 kHz, Panel Mount w/Wire Leads, Driving Circuit, Piezo Audio Indicator Buzzer


CPE-352

42 mm, 3~28 V, 89 dB, 2.8 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer


CPI-4232C-120

42.5 mm, 12 Vdc, 95 dB, 2.9 kHz, Screw Terminals, Driving Circuit, Piezo Audio Indicator Buzzer


CPI-4233C-120

42.5 mm, 12 Vdc, 94 dB, 2.8 kHz, Screw Terminals, Driving Circuit, Piezo Audio Indicator Buzzer


CPI-42533C-120

42.5 mm, 12 Vdc, 92 dB, 2.8 kHz, Wire Leads, Piezo Audio Indicator Buzzer


CPI-4929C-120

49.1 mm, 12 Vdc, 104 dB, 2.5 kHz, Through Hole, Piezo Audio Indicator Buzzer


CPE-960

50 mm, 3~16 V, 100 dB, 2.5 kHz, Panel Mount w/Tabs, Driving Circuit, Piezo Audio Indicator Buzzer