Magnetic Audio Transducers

Audio Buzzers Audio Transducers


CMT-4023S-SMT

4 mm, 3 Vo-p, 70 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CMT-5023S-SMT

5 mm, 3 Vo-p, 80 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-0575A-SMT

5 mm, 3 V, 75 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-0575B-SMT

5 mm, 3 V, 75 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-0578-SMT

5 mm, 3 V, 78 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CMT-6635C-030

6.6 mm, 3 Vo-p, 80 dB, Through Hole, Magnetic Audio Transducer Buzzer


CC-0601

6.6 mm, 1.5 V, 70 dB, Through Hole, Magnetic Audio Transducer Buzzer


CMT-7525S-SMT

7.5 mm, 3.6 Vo-p, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CMT-8540S-SMT

8.5 mm, 5.0 Vo-p, 100 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-73B16K-SMT

8.5 mm, 3.6 V, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CMT-8530S-SMT

8.5 mm, 3.6 Vo-p, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-I4B20-SMT

8.5 mm, 3.6 V, 85 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-J4B20-SMT

8.5 mm, 3.6 V, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-J4D20-SMT

8.5 mm, 3.6 V, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CST-911RP-A

9 mm, 1.5 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer


CST-931RP-A

9 mm, 3 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer


CST-951RP-A

9 mm, 5 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer


CST-911AP

9 mm, 1.5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer


CST-931AP

9 mm, 3 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer


CST-934AS

9 mm, 3 V, 90 dB, Spring Terminals, Magnetic Audio Transducer Buzzer


CBT-09427-SMT

9 mm, 3.6 V, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CST-951AP

9 mm, 5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer


CSS-95B30-SMT

10 mm, 5 V, 92 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CEM-1201(42)

12 mm, 1.5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer


CEM-1201(50)

12 mm, 1.5 V, 80 dB, Through Hole, Magnetic Audio Transducer Buzzer


CEM-1201S

12 mm, 1.5 V, 80 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CSQ-601BP

12 mm, 1.5 V, 70 dB, Through Hole, Magnetic Audio Transducer Buzzer


CSQ-706BP

12 mm, 1.5 V, 70 dB, Through Hole, Magnetic Audio Transducer Buzzer


CSQ-RP-E

12 mm, 3 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer


CSQG703BP

12 mm, 3 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer


CEM-1203(42)

12 mm, 3.5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer


CD-1206-SMT

12 mm, 5 V, 85 dB, Surface Mount (SMT), Sealed, Magnetic Audio Transducer Buzzer


CCG-1206

12 mm, 5 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CEM-1206S

12 mm, 5 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CEM-14R06CT

12 mm, 1.5 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CEM-1212S

12 mm, 12 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CMT-1285C-015

12 mm, 1.5 Vo-p, 91 dB, Through Hole, Magnetic Audio Transducer Buzzer


CMT-1285C-035

12 mm, 3.5 Vo-p, 91 dB, Through Hole, Magnetic Audio Transducer Buzzer


CMT-1270S-SMT

12.8 mm, 1.5 Vo-p, 88 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CT-1205-SMT

12.8 mm, 5 V, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CT-1205H-SMT

12.8 mm, 5 V, 88 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CSS-H5B43-SMT

14 mm, 5 V, 91 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CMT-1411R-SMT

14 mm, 5 Vo-p, 93 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


CEM-1606

16 mm, 6 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CEM-1601

16 mm, 1.5 V, 80 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CEM-1612

16 mm, 12 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer


CMT-1614C-120

16 mm, 12 Vo-p, 94 dB, Through Hole, Magnetic Audio Transducer Buzzer


CMT-2412C-050

24.5 mm, 5 Vo-p, 89 dB, Through Hole, Magnetic Audio Transducer Buzzer


CMT-2412C-120

24.5 mm, 12 Vo-p, 95 dB, Through Hole, Magnetic Audio Transducer Buzzer