Piezo Audio Transducers

Audio Buzzers Audio Transducers


CPT-9019S-SMT

9 mm, 25 Vp-p Vdc, 65 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CPE-171

9 mm, 30 V, 75 dB, Through Hole, Sealed, Piezo Audio Transducer Buzzer


CMT-1075-SMT

10 mm, 25 V, 75 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CMT-1102-SMT

11 mm, 25 V, 73 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CMT-1203-SMT

12 mm, 25 V, 81 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CPT-1255C-090

12 mm, 20 Vp-p, 80 dB, Through Hole, Piezo Audio Transducer Buzzer


CMT-13031-SMT

12.8 mm, 25 V, 70 dB, Surface Mount [SMT], Piezo Audio Transducer Buzzer


CPE-163

13 mm, 30 V, 80 dB, 4.8 kHz, Wire Leads, Piezo Audio Transducer Buzzer


CPE-164

13.7 mm, 20 V, 80 dB, 4.0 kHz, Through Hole, Sealed, Piezo Audio Transducer Buzzer


CEP-1162

14 mm, 20 V, 80 dB, Through Hole, Sealed, Piezo Audio Transducer Buzzer


CPT-1495C-300

14 mm, 30 Vp-p, 84 dB, IP67 Rated, Wire Leads, Piezo Audio Transducer Buzzer


CPT-1495CI-300

14 mm, 30 Vp-p, 84 dB, IP67 Rated, Through Hole, Piezo Audio Transducer Buzzer


CPE-165

14 mm, 30 V, 85 dB, 4.8 kHz, Wire Leads, Piezo Audio Transducer Buzzer


CMT-1603-SMT

16 mm, 25 V, 70 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CMT-1604-SMT

16 mm, 25 V, 81 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CPE-150

16.5 mm, 30 V, 80 dB, 5.0 kHz, Wire Leads, Piezo Audio Transducer Buzzer


CEP-1152

16.5 mm, 30 V, 84 dB, Through Hole, Piezo Audio Transducer Buzzer


CMT-1261-SMT

16.9 mm, 20 V, 90 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer


CEP-1153

17 mm, 30 V, 82 dB, Through Hole, Piezo Audio Transducer Buzzer


CPE-1785

17 mm, 20 V, 85 dB, Through Hole, Piezo Audio Transducer Buzzer


CPT-2272C-200

22 mm, 20 Vp-p, 90 dB, Through Hole, Piezo Audio Transducer Buzzer


CPE-813

22.1 mm, 30 V, 84 dB, 4.0 kHz, Through Hole, Piezo Audio Transducer Buzzer


CEP-1106

22.8 mm, 30 V, 88 dB, Through Hole, Piezo Audio Transducer Buzzer


CPE-121

24 mm, 3~28 V, 83 dB, 4.5 kHz, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CPE-120

24 mm, 30 V, 88 dB, 5.0 kHz, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CPE-122

24 mm, 30 V, 90 dB, 6.0 kHz, Through Hole, Piezo Audio Transducer Buzzer


CPE-502

24 mm, 30 V, 93 dB, 3.3 kHz, Through Hole, Piezo Audio Transducer Buzzer


CEP-1110

24 mm, 30 V, 90 dB, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CEP-1112

24 mm, 30 V, 92 dB, Through Hole, Piezo Audio Transducer Buzzer


CPT-2521C-500

25.6 mm, 50 Vp-p, 95 dB, IP68 Rated, Wire Leads, Piezo Audio Transducer Buzzer


CEP-1126

29.5 mm, 30 V, 92 dB, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CPE-827

30 mm, 50 V, 84 dB, 4.5 kHz, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CEP-1114

30 mm, 30 V, 93 dB, Through Hole, Piezo Audio Transducer Buzzer


CEP-1116

30 mm, 30 V, 93 dB, Through Hole, Piezo Audio Transducer Buzzer


CPT-3095C-300

30.0 mm, 30 Vp-p, 86 dB, Wire Leads, Piezo Audio Transducer Buzzer


CEP-1130

30.2 mm, 30 V, 90 dB, Through Hole, Piezo Audio Transducer Buzzer


CPT-3011C-120

30.6 mm, 12 Vdc, 104 dB, Through Hole, Piezo Audio Transducer Buzzer


CPT-3016C-120

30.6 mm, 12 Vdc, 100 dB, Through Hole, Piezo Audio Transducer Buzzer


CEP-1141

34.5 mm, 30 V, 81 dB, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer


CPT-4011C-600

40.0 mm, 60 Vp-p, 100 dB, Through Hole, Piezo Audio Transducer Buzzer


CPE-4485

44.8 mm, 100 V, 100 dB, Through Hole, Piezo Audio Transducer Buzzer


CPE-6080

60.8 mm, 50 V, 80 dB, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer