Audio Indicators

CUI Devices’ magnetic, piezo, and solid state audio indicators range in size from 8.5 mm to 50 mm with available mounting styles including through hole, surface mount, wire leads, panel mount, and screw terminals. Thanks to a built-in driving circuit, our audio indicator buzzers ease implementation during the development process. Several waterproof buzzers, washable or wave solderable models, illuminated options, and medical buzzers are also available.

Filters | Reset All
Technology
dropdn-arrow
Magnetic
Piezo
Solid State
Reset
Rated Voltage
dropdn-arrow
Min
Max
GO
3
3.5
5
6
9
12
24
110
220
Reset
Input Type
dropdn-arrow
Vac
Vdc
Vdc/Vac
Reset
Sound Pressure (dB)
dropdn-arrow
Min
Max
GO
70
72
73
74
75
76
77
78
80
81
82
83
85
86
87
88
89
90
92
93
94
95
96
97
98
100
102
104
105
Reset
Mounting Style
dropdn-arrow
Panel Mount
Screw Terminals
Surface Mount
Through Hole
Wire Leads
Reset
Rated Frequency (Hz)
dropdn-arrow
Min
Max
GO
300
2200
2300
2400
2500
2700
2730
2800
2900
3000
3100
3200
3300
3400
3500
3600
4000
4100
4300
5000
Reset
Operating Temp MIN (°C)
dropdn-arrow
≤ -40
≤ -35
≤ -30
≤ -20
Reset
Operating Temp MAX (°C)
dropdn-arrow
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 100
≥ 115
Reset
Shape
dropdn-arrow
Rectangular
Round
Square
Reset
Illumination
dropdn-arrow
No
Yes
Reset
Illumination Color
dropdn-arrow
Blue
Green
Red
Yellow
Reset
Washable
dropdn-arrow
No
Yes
Reset
Wave Solderable
dropdn-arrow
No
Yes
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
IP68
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
8.5
9.6
9.7
12
12.8
13
13.7
13.8
13.9
14
15.4
16
16.9
17
22.1
22.5
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
28
29.5
30
30.2
31
31.28
31.3
32
32.8
33.7
35.7
36.5
38.3
38.5
41.8
42
42.5
43
44
49.1
50
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
8.5
9.6
9.7
10
12
12.8
13
13.7
13.8
13.9
14
15.4
16
16.7
16.9
17
22.1
22.5
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
28
29.5
30
30.2
31
31.28
31.3
32
32.8
33.7
35.7
36.5
38.3
38.5
41.8
42
42.5
43
44
49.1
50
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
3.6
5
6.2
6.5
7
7.1
7.5
7.6
7.8
8.3
9
9.5
9.7
9.8
10
10.2
10.25
12
12.2
13.5
13.8
14
14.5
14.7
15.3
15.5
16
16.4
18
19.4
20.5
22
23
23.5
24
25
25.4
26.5
28.9
29
32.5
33
37.5
42
Reset
Special Features
dropdn-arrow
Medical
No Special Features
Reset
Results 165
Show
Model Number Technology Rated Voltage Input Type Sound Pressure (dB) Mounting Style Shape Illumination Color IP Rating Dimensions LxWxH (mm) Special Features
Piezo 12 Vdc 88 Through Hole Round -- -- 13.9 x 13.9 x 7.5 --
Piezo 12 Vdc 83 Through Hole Round Blue -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 83 Through Hole Round Red -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 90 Wire Leads Round -- -- 30 x 30 x 16 --
Magnetic 3 Vdc 85 Through Hole Round -- -- 12 x 12 x 9.5 --
Piezo 12 Vdc 95 Panel Mount Round Green IP68 32.8 x 32.8 x 24 --
Piezo 12 Vdc 95 Panel Mount Round Red IP68 32.8 x 32.8 x 24 --
Piezo 12 Vdc 95 Panel Mount Round Blue IP68 32.8 x 32.8 x 24 --
Piezo 12 Vdc 95 Panel Mount Round Yellow IP68 32.8 x 32.8 x 24 --
Piezo 12 Vdc 83 Through Hole Round Yellow -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 83 Through Hole Round Green -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 83 Through Hole Round Green -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 95 Panel Mount Round Blue -- 36.5 x 36.5 x 23.5 --
Piezo 12 Vdc 83 Through Hole Round Red -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 95 Wire Leads Round -- -- 28 x 28 x 25 --
Piezo 12 Vdc 83 Through Hole Round Yellow -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 83 Through Hole Round Blue -- 13.8 x 13.8 x 7.5 --
Piezo 12 Vdc 95 Panel Mount Round Green -- 36.5 x 36.5 x 23.5 --
Piezo 12 Vdc 95 Panel Mount Round Red -- 36.5 x 36.5 x 23.5 --
Piezo 12 Vdc 83 Through Hole Round Yellow -- 13.8 x 13.8 x 7.5 --
Magnetic 3 Vdc 82 Surface Mount Square -- -- 8.5 x 8.5 x 3.6 --
Piezo 5 Vdc 90 Through Hole Round -- -- 44 x 44 x 10.25 Medical
Piezo 5 Vdc 90 Through Hole Round -- -- 44 x 44 x 10.25 Medical
Piezo 5 Vdc 90 Through Hole Round -- -- 44 x 44 x 10.25 Medical
Piezo 5 Vdc 90 Through Hole Round -- -- 44 x 44 x 10.25 Medical
Results 165
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.