Audio Connectors

Components Connectors

Available in 2.5 mm and 3.5 mm audio standard versions, CUI’s line of audio jacks and plugs offer small package sizes with heights as low as 3 mm and widths as small as 5 mm. Offered in horizontal and vertical orientations, our audio connectors feature internal switches of 0, 1, 2, 3 and 4 as well as SPDT and DPDT options. Several models are also available with shielding and color insulator configurations of black, blue, green and pink. Thanks to their variety of mounting styles including cable, mid mount SMT, panel mount, surface mount and through hole, our audio connectors are the ideal solution to carry audio signals in a range of consumer electronics, home and office equipment, and portable electronic devices.