1.65 mm Center Pin Dc Power Jacks

Components Connectors Dc Power Jacks


PJ-016

1.65 mm Center Pin, 1.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-018

1.65 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-018H

1.65 mm Center Pin, 3.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-041

1.65 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-041H

1.65 mm Center Pin, 5.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-042

1.65 mm Center Pin, 2.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-042H

1.65 mm Center Pin, 5.0 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-043

1.65 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-043H

1.65 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-045

1.65 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-018H-SMT

1.65 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-046

1.65 mm Center Pin, 2.5 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-046H

1.65 mm Center Pin, 5.0 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ1-021-SMT

1.65 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-054

1.65 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-045H

1.65 mm Center Pin, 5.0 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-049

1.65 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-073

1.65 mm Center Pin, 2.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-076

1.65 x 5.5 mm, Right Angle, Power Jack, Pcb Mount, Shielded


PJ-087

1.65 mm Center Pin, 5.0 A, Right Angle, Through Hole, w/Switch, Dc Power Jack Connector


PJ1-021

1.65 mm Center Pin, 5.0 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-054H

1.65 mm Center Pin, 5 A, Right Angle, Through Hole, Dc Power Jack Connector