DIN Connectors

Components Connectors

Offered in mini circular and standard circular formats, CUI’s range of DIN connectors feature a range of different jack and plug configurations. Variations include horizontal and vertical orientations and contact options ranging from 3 to 13.  Many CUI DIN connectors are available with shielding to reduce noise. All models carry a voltage rating of 100 Vac and current ratings of 0.3, 1 or 2 A. Thanks to various mounting styles including cable, panel mount, surface mount and through hole, our line of DIN connectors are ideal for numerous consumer electronics, home and office equipment, and portable equipment applications.