HSS-B20-01 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-02 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-NPX-01 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-NPX-02 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-0635 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-0508H Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-04 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-05 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-07 Series

Stamped Heat Sink, TO-220, Aluminum, PCB


HSS-B20-CP-01

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-043H-01

Stamped Heat Sink, TO-220, Aluminum, PCB, 2.8 mm Horizontal Solder Pin


HSS-B20-0452H

Stamped Heat Sink, TO-220, Aluminum, PCB, 4.3 mm Horizontal Solder Pin


HSS-B20-0503H

Stamped Heat Sink, TO-220, Aluminum, PCB, 5.03 mm Horizontal Solder Pin


HSS-B20-0508H-01

Stamped Heat Sink, TO-220, Aluminum, PCB, 5.08 mm Horizontal Solder Pin


HSS-B20-053H-01

Stamped Heat Sink, TO-220, Aluminum, PCB, 5.3 mm Horizontal Solder Pin


HSS-B20-061H-03

Stamped Heat Sink, TO-220, Aluminum, PCB, 6.1 mm Horizontal Solder Pin


HSS-B20-085H

Stamped Heat Sink, TO-220, Aluminum, PCB, 8.5 mm Horizontal Solder Pin


HSS-B20-NP-01

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-NP-03

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-NP-06

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-NP-11

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-NP-13

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-NP-14

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-NP-12

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-B20-05H

Stamped Heat Sink, TO-220, Aluminum, PCB, 5 mm Solder Pin


HSS-B20-NP-04

Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


HSS-C2591-SMT-TR

Stamped Heat Sink, TO-263, Copper, Surface Mount (SMT), No Pin


HSS-C52-NP-SMT-TR

Stamped Heat Sink, TO-252, Copper, Surface Mount (SMT), No Pin


HSS-C2540-SMT-TR

Stamped Heat Sink, TO-220, Copper, Surface Mount (SMT), No Pin