Peltier Devices

Components Thermal Management

Thanks to their precise temperature control, CUI’s diverse line of Peltier devices are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Our thermoelectric modules range in size from 10 mm to 70 mm with profiles as low as 3 mm. Current ratings range from 0.8 to 15 A with temperature deltas ranging from 72 up to 105°C. Several high performance Peltier modules are also offered with higher temperature deltas as well as a Peltier cooling unit featuring better seal structure for water resistance and absorption of thermal stress.


CP08-M Series

0.8 A Peltier (TEC) Module


CP20 Series

2.0 A Peltier (TEC) Module


CP20H Series

2.0 A High Performance Peltier (TEC) Module


CP28-2 Series

2.8 A Two-Stage Peltier (TEC) Module


CP30 Series

3.0 A Peltier (TEC) Module


CP30H Series

3.0 A High Performance Peltier (TEC) Module


CP35 Series

3.5 A Peltier (TEC) Module


CP39H Series

3.9 A High Performance Peltier (TEC) Module


CP40 Series

4.0 A Peltier (TEC) Module


CP50 Series

5.0 A Peltier (TEC) Module


CP60 Series

6.0 A Peltier (TEC) Module


CP60H Series

6.0 A High Performance Peltier (TEC) Module


CP70 Series

7.0 A Peltier (TEC) Module


CP85 Series

8.5 A Peltier (TEC) Module


CP85H Series

8.5 A High Performance Peltier (TEC) Module


CP85-2 Series

8.5 A Two-Stage Peltier (TEC) Module


CP125 Series

12.5 A Peltier (TEC) Module


CP130 Series

13.0 A Peltier (TEC) Module


CP150 Series

15.0 A Peltier (TEC) Module


CPM-2F

Peltier Cooling Unit