3.5 mm Audio Jacks

Interconnect Audio Connectors


SJ-3506-SMT

3.5 mm, Stereo, Right Angle, Mid Mount SMT, Dual Switches, Shielded, Audio Jack Connector


SJ-3502-SMT

3.5 mm, Stereo, Right Angle, Mid Mount SMT, Shielded, Audio Jack Connector


SJ-3503-SMT

3.5 mm, Stereo, Right Angle, Mid Mount SMT, Ring and Tip Switches, Audio Jack Connector


SJ-43504-SMT

3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Dual Switches, Shielded, Audio Jack Connector


SJ-4351X-SMT Series

3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ-3501-SMT

3.5 mm, Stereo, Right Angle, Mid Mount SMT, Dual Ring and Tip Contacts, Audio Jack Connector


SJ-435105

3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Spring Contacts, Audio Jack Connector


SJ-435107 Series

3.5 mm, 4 Conductors, Right Angle, Through Hole, Spring Tabs, Shielded, Audio Jack Connector


SJ-4351X Series

3.5 mm, 4 Conductors, Right Angle, Through Hole, Audio Jack Connector


SJ-4361X-SMT Series

3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ1-3510-SMT

3.5 mm, Mono, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ-3502

3.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector


SJ1-351X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ-352X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ-3523-SMT

3.5 mm, Mono, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ-3502N

3.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


MJ-3507

3.5 mm, Mono, Vertical, Panel Mount, Threaded Bushing, Audio Jack Connector


MJ-3507N

3.5 mm, Mono, Vertical, Panel Mount, Audio Jack Connector


MJ-3536

3.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector


MJ-3536N

3.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


MJ-3536NG

3.5 mm, Mono, Right Angle, Through Hole, Isolated Ground, Audio Jack Connector


SJ-3504

3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ-3505

3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ1-351X Series

3.5 mm, Stereo, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector


SJ1-351XN Series

3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ1-352XN Series

3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ1-352XNG Series

3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, Audio Jack Connector


SJ1-353X Series

3.5 mm, Stereo, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector


SJ1-353XN Series

3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ1-353XNG Series

3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, Audio Jack Connector


SJ1-353XNS Series

3.5 mm, Stereo, Right Angle, Through Hole, Shielded, Audio Jack Connector


SJ1-354X Series

3.5 mm, Stereo, Right Angle, Through Hole, Threaded Bushing, Kinked Pins, Audio Jack Connector


SJ1-354XN Series

3.5 mm, Stereo, Right Angle, Through Hole, Kinked Pins, Audio Jack Connector


SJ1-355XNG Series

3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, Kinked Pins, Audio Jack Connector


SJ-356XN Series

3.5 mm, Stereo, Right Angle, Through Hole, SPDT Switch, Audio Jack Connector


SJ-357XN Series

3.5 mm, Stereo, Right Angle, Through Hole, DPDT Switch, Audio Jack Connector


SJ-358XNG Series

3.5 mm, Stereo, Right Angle, Through Hole, DPDT Switch, Kinked Pins, Audio Jack Connector


SJ-3598

3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground Spring, Audio Jack Connector


SJ1-43502PM

3.5 mm, 4 Conductors, Vertical, Panel Mount, Audio Jack Connector


SJ2-3595X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3585X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3581X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3504X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-357X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3594X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3582X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3586X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3589X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-358X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-359X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3598X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3514A-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3534A-SMT-TR

3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector


SJ2-35355A-SMT-TR

3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector


SJ2-35364B-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-35464B-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3544A-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-35464A-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-35564A-SMT-TR

3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector


SJ2-35654A-SMT-TR

3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector


SJ2-3512D-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-35326D-SMT-TR

3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector


SJ2-35344B-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-3594A-SMT-TR

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


MR-3501

3.5 mm, Mono, Cable Mount, Audio Jack Connector


SR-3501

3.5 mm, Stereo, Cable Mount, Audio Jack Connector