1.0 mm Center Pin Dc Power Jacks

Interconnect Dc Power Connectors Jacks


PJ-013C

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-075CH-SMT-TR

1 mm Center Pin, 3.5 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector


PJ-014C

1.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-014CH-SMT-TR

1.0 mm Center Pin, 3.5 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-017C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-017CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-030CH-SMT-TR

1.0 mm Center Pin, 3.5 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector


PJ-029C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector


PJ-035-SMT-TR

1.0 mm Center Pin, 2.0 A, Right Angle, Surface Mount (SMT), Shielded, 3 Conductor, Dc Power Jack Connector


PJ-043-SMT-TR

1.0 mm Center Pin, 2.0 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector


PJ-029CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector


PJ-030C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Open Frame, Kinked Pins, Dc Power Jack Connector


PJ-072C-SMT-TR

1.0 mm Center Pin, 2.0 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector


PJ-030CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Open Frame, Kinked Pins, Dc Power Jack Connector


PJ-031C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-031CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-035C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-035CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-036C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-036CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-040C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-040CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-052C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, w/Switch, Dc Power Jack Connector


PJ-053C

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-053CH

1.0 mm Center Pin, 3.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-055C

1.0 mm Center Pin, 2.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-056

1.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Shielded, 3 Conductor, Dc Power Jack Connector