2.0 mm Center Pin Dc Power Jacks

Interconnect Dc Power Connectors Jacks


PJ-066A

2.0 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-002A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-002AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-002AH-SMT-TR

2.0 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-003A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector


PJ-003AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector


PJ-005A

2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-006A-SMT

2.0 mm Center Pin, 2.5 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector


PJ-006A

2.0 mm Center Pin, 2.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-008A

2.0 mm Center Pin, 2.5 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-009A

2.0 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-009AH

2.0 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-010A

2.0 mm Center Pin, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-010AH

2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-011A

2.0 mm Center Pin, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-012A

2.0 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-036AH-SMT-TR

2.0 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-026A

2.0 mm Center Pin, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-028A

2.0 mm Center Pin, 2.5 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-037AH-SMT-TR

2.0 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-028AH

2.0 mm Center Pin, 5.0 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-032A

2.0 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-032AH

2.0 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-033A

2.0 mm Center Pin, 2.5 A, Vertical, Through Hole, Snap-In Tabs, Dc Power Jack Connector


PJ-037A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-037AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-038A

2.0 mm Center Pin, 2.5 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-038AH

2.0 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-039A

2.0 mm Center Pin, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-039AH

2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-044A

2.0 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-044AH

2.0 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-047A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-047AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-050A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-050AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-051A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-051AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-057A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-057AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-058A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Locking Type, Dc Power Jack Connector


PJ-058AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Locking Type, Dc Power Jack Connector


PJ-059A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Tapered Pins, Locking Type, Dc Power Jack Connector


PJ-059AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Tapered Pins, Locking Type, Dc Power Jack Connector


PJ-060A

2.0 mm Center Pin, 2.0 A, Vertical, Though Hole, Dc Power Jack Connector


PJ-063AH

2.0 mm Center Pin, 8.0 A, Right Angle, Through Hole, Shielded, Kinked Pins, Dc Power Jack Connector


PJ-064A

2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, PC Pins, Dc Power Jack Connector


PJ-065A

2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector


PJ-067A

2.0 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-076A

2.0 x 5.5 mm, Right Angle, Power Jack, Pcb Mount, Shielded


PJ-102A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Tapered Pins, Dc Power Jack Connector


PJ-102AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Tapered Pins, Dc Power Jack Connector


PJ-202A

2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-202AH

2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PR-002A

2.0 mm Center Pin, 4.0 A, Cable Mount, Dc Power Jack Connector


PJ-070AH-SMT-TR

2.0 mm Center Pin, 5.0 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector


PJ-015AH-SMT-TR

2.0 mm Center Pin, 5.0 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector


PJ-015BH-SMT-TR

2.5 mm Center Pin, 5.0 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector