2.5 mm Center Pin Dc Power Jacks

Interconnect Dc Power Connectors Jacks


PJ-002B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-068B-SMT-TR

2.5 mm Center Pin, 5.0 A, Right Angle, Mid Mount SMT, Shielded, Dc Power Jack Connector


PJ-069B-SMT-TR

2.5 mm Center Pin, 5.0 A, Right Angle, Mid Mount SMT, Shielded, Dc Power Jack Connector


PJ-002BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-003B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector


PJ-003BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector


PJ-005B

2.5 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-002BH-SMT-TR

2.5 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-009BH

2.5 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-006B

2.5 mm Center Pin, 2.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-006B-SMT

2.5 mm Center Pin, 2.5 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector


PJ-008B

2.5 mm Center Pin, 2.5 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-009B

2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-010B

2.5 mm Center Pin, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-010BH

2.5 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-011B

2.5 mm Center Pin, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-012B

2.5 mm Center Pin, 2.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-026B

2.5 mm Center Pin, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-036BH-SMT-TR

2.5 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-028B

2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-028BH

2.5 mm Center Pin, 5.0 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-032B

2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-037BH-SMT-TR

2.5 mm Center Pin, 5.0 A, Right Angle, Surface Mount (SMT), Dc Power Jack Connector


PJ-032BH

2.5 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-033B

2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Snap-In Tabs, Dc Power Jack Connector


PJ-037B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-037BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Dc Power Jack Connector


PJ-038B

2.5 mm Center Pin, 2.5 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-038BH

2.5 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-039B

2.5 mm Center Pin, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-039BH

2.5 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector


PJ-044B

2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-044BH

2.5 mm Center Pin, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector


PJ-047B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-047BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-050B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-050BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-051B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-051BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-057B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-057BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector


PJ-058B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Locking Type, Dc Power Jack Connector


PJ-059B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Locking Type, Tapered Pins, Dc Power Jack Connector


PJ-059BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Locking Type, Tapered Pins, Dc Power Jack Connector


PJ-058BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Locking Type, Dc Power Jack Connector


PJ-060B

2.5 mm Center Pin, 2.0 A, Vertical, Though Hole, Dc Power Jack Connector


PJ-063BH

2.5 mm Center Pin, 8.0 A, Right Angle, Through Hole, Shielded, Kinked Pins, Dc Power Jack Connector


PJ-064B

2.5 mm Center Pin, 5.0 A, Vertical, Panel Mount, PC Pins, Dc Power Jack Connector


PJ-065B

2.5 mm Center Pin, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector


PJ-066B

2.5 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-067B

2.5 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector


PJ-076B

2.5 x 5.5 mm, Right Angle, Power Jack, Pcb Mount, Shielded


PJ-082BH

2.5 mm Center Pin, 10 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-080BH

2.5 mm Center Pin, 10 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector


PJ-102B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Tapered Pins, Dc Power Jack Connector


PJ-102BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Tapered Pins, Dc Power Jack Connector


PJ-202B

2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-202BH

2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector


PJ-070BH-SMT-TR

2.5 mm Center Pin, 5.0 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector