Mini Circular DIN Connectors

Interconnect DIN Connectors

CUI’s line of mini circular DIN connectors have numerous styles to fit your particular design needs, including modular in-line plugs and receptacles, panel mount receptacles, non-shielded, side-shielded and fully shielded models. Available in horizontal and vertical orientations, all of our mini DIN connectors feature voltage ratings of 100 Vac and current ratings of 1 A. Available contact options range from 3 to 9 with cable, panel mount, surface mount and through hole mounting options depending upon the model.