Standard Circular DIN Connectors

Interconnect DIN Connectors

Offering in-line, locking and right angle plugs as well as in-line, locking, right-angle, standard panel mount and vertical PCB mount receptacles, CUI’s standard circular DIN connectors offer the configuration to match your design needs. Our line of standard DIN connectors feature jack and plug connector types, horizontal and vertical orientations, and provide models with 3 to 13 contact options. Mounting styles include cable, panel mount and through hole with 100 Vac voltage ratings and 0.3, 1 and 2 A current ratings. Standard DIN connectors with shielding are also offered to reduce noise in your application.