Optical Panel Incremental Encoders

Motion Rotary Encoders Incremental Panel


C14 Series

15 mm, 16 ~ 32 PPR, Metal Shaft, Push Switch, Sleeve Bearing, Optical Panel Mount Encoder


EC202A Series

22 mm, 25 ~ 128 PPR, Metal Shaft, Sleeve Bearing, Optical Panel Mount Encoder


EC202B020A

22 mm, 20 PPR, Metal Shaft, Sleeve Bearing, Optical Panel Mount Encoder


EC202C Series

22 mm, 25 ~ 128 PPR, Metal Shaft, Ball Bearing, Optical Panel Mount Encoder


EC202E020B

22 mm, 20 PPR, Metal Shaft, Sleeve Bearing, Push Switch, Optical Panel Mount Encoder


EC202V Series

22 mm, 50 ~ 100 PPR, Metal Shaft, Ball Bearing, Optical Panel Mount Encoder


EC204A020A

20 mm, 20 PPR, Metal Shaft, Sleeve Bearing, Optical Panel Mount Encoder


EC204B Series

20 mm, 20 PPR, Metal Shaft, Sleeve Bearing, Detent, Optical Panel Mount Encoder


EC206 A or B Series

20 mm, 25 PPR, Metal Shaft, Sleeve Bearing, Detent, Optical Panel Mount Encoder


EC206 E or F Series

20 mm, 25 PPR, Metal Shaft, Sleeve Bearing, Push Switch, Single or Dual Concentric Shaft, Optical Panel Mount Encoder


EC208 A or B Series

20 mm, 25 PPR, 3.3 Vdc Input, Metal Shaft, Sleeve Bearing, Detent, Optical Panel Mount Encoder


EC208 E or F Series

20 mm, 25 PPR, 3.3 Vdc Input, Metal Shaft, Sleeve Bearing, Push Switch, Single or Dual Concentric Shaft, Optical Panel Mount Encoder


EC251 A or B Series

25 mm, 50 PPR, Metal Shaft, Sleeve Bearing, Detent, Optical Panel Mount Encoder


EC251 E or F Series

25 mm, 50 PPR, Metal Shaft, Sleeve Bearing, Push Switch, Single or Dual Concentric Shaft, Optical Panel Mount Encoder


EC252 A or B Series

25 mm, 50 PPR, 3.3 Vdc Input, Metal Shaft, Sleeve Bearing, Detent, Optical Panel Mount Encoder


EC252 E or F Series

25 mm, 50 PPR, 3.3 Vdc Input, Metal Shaft, Sleeve Bearing, Push Switch, Single or Dual Concentric Shaft, Optical Panel Mount Encoder


RE19 Series

19 mm, 25 ~ 50PPR, Metal Shaft, Sleeve Bearing, Optical Panel Mount Encoder


RE20 Series

20 mm, 20 ~ 25PPR, Insulated Shaft, Sleeve Bearing, Optical Panel Mount Encoder


RE21 Series

18 mm, 25 PPR, Insulated Shaft, Sleeve Bearing, Push Switch, Optical Panel Mount Encoder


RE23 Series

18 mm, 16 ~ 25PPR, Metal Shaft, Sleeve Bearing, Push Switch, Optical Panel Mount Encoder


RE24 Series

19 mm, 16 ~ 25PPR, Metal Shaft, Sleeve Bearing, Optical Panel Mount Encoder


RE25 Series

18 mm, 16 ~ 25PPR, Metal Shaft, Sleeve Bearing, Optical Panel Mount Encoder