Shaft Incremental Encoders

Motion Rotary Encoders Incremental


MES3 Series

5 mm, 64 ~ 1024 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES6 Series

7.5 mm, 100 ~ 360 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES9 Series

13 mm, 100 ~ 1000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES9-1000PST Series

13 mm, 2000 ~ 16000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES9-PS

13 mm, 1000 PPR, Sine Wave, Incremental, Optical Shaft Encoder


SES10 Series

13 mm, 100 ~ 300 PPR, Sine Wave, Incremental, Optical Shaft Encoder


MES12 Series

20 mm, 100 ~ 2048 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES12-2000PST Series

20 mm, 4000 ~ 32000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES12-PS Series

20 mm, 200 ~ 2000 PPR, Sine Wave, Incremental, Optical Shaft Encoder


MES17 Series

20 mm, 100 ~ 500 PPR, Square Wave, Incremental, Optical Shaft Encoder


SES17 Series

20 mm, 100 ~ 360 PPR, Sine Wave, Incremental, Optical Shaft Encoder


MES20 Series

32 mm, 40 ~ 3600 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES20-2500PST Series

32 mm, 5000 ~ 40000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES20-PS Series

32 mm, 1000 ~ 2500 PPR, Sine Wave, Incremental, Optical Shaft Encoder


MES30 Series

44 mm, 40 ~ 9000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES30-4500PST Series

44 mm, 9000 ~ 72000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES30-PS Series

44 mm, 600 ~ 9000 PPR, Sine Wave, Incremental, Optical Shaft Encoder


MES40-5000PST Series

56 mm, 40000 ~ 80000 PPR, Square Wave, Incremental, Optical Shaft Encoder


MES40-PS Series

56 mm, 2000 ~ 10000 PPR, Sine Wave, Incremental, Optical Shaft Encoder


REH30R Series

Roller Encoder, 200 ~ 2000 PPR