BOARD MOUNT AC-DC POWER SUPPLIES

Available in encapsulated and open frame packages, CUI’s line of board mount ac-dc power supplies range from 2 to 150 W. These compact PCB power supplies feature a universal input voltage range and output voltages of 3.3, 5, 9, 12, 15, 24, 36 and 48 Vdc. Protections for over current, over voltage, over temperature and short circuit are available, depending upon the model, as well as a suite of safety approvals. Offering an operating temperature up to -40 to +85°C, our board mount ac-dc converters are ideal for a range of consumer electronics, home and office equipment and industrial control applications.

FILTERS




RESET ALL

34 TOTAL RESULTS

 
}