Front-End Ac-Dc Power Supplies

Power Ac-Dc Power Supplies

CUI’s line of front-end ac-dc power supplies ranging from 600 to 3000 W feature high efficiency, redundant (N+1) operation and I2C or PMBus™ communication for monitoring and control. Our single output, rack mount power supplies also offer power factor correction, DROOP current sharing, remote on/off control and blind mate connections for hot-swap functionality. With the ability to mate as many as four 3000 W units in parallel to provide 12 kW of output power, our front-end power supplies are ideal for mission critical telecom, server and networking applications.


PSE-600 Series

600 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSE-800 Series

800 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSE-850 Series

850 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSE-1000 Series

1000 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSA-1100 Series

1100 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSD-1100 Series

1100 W, Single Output, PFC, 1U Front-End, Hot-Swap, Dc-Dc Power Supply


PSE-1200 Series

1200 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSE-1800 Series

1800 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PFR-2100 Series

2050 W, Single Output, PFC, Front-End, Hot-Swap, Ac-Dc Power Supply


PSE-3000-48 Series

3000 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply


PSE-3000-54 Series

3000 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply