Power Resources

Parametric Search

1~50 W Internal Ac-Dc Power Supplies

Power Ac-Dc Power Supplies Internal

PBK-1 Series

PBK-1 Series

1 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

PBK-1-B Series

PBK-1-B Series

1 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S1 Series

VSK-S1 Series

1 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S2 Series

VSK-S2 Series

2 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

PBK-3 Series

PBK-3 Series

3 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

PBK-3-B Series

PBK-3-B Series

3 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S3 Series

VSK-S3 Series

3 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

PBK-5 Series

PBK-5 Series

5 W, Single Output, Encapsulated PCB Mount, Ac-Dc Power Supply

PBK-5-B Series

PBK-5-B Series

5 W, Single Output, Encapsulated PCB Mount, Ac-Dc Power Supply

VSK-S5 Series

VSK-S5 Series

5 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S5-T Series

VSK-S5-T Series

5 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply

VOF-6 Series

VOF-6 Series

6 W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply

VSK-S10 Series

VSK-S10 Series

10 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S10-T Series

VSK-S10-T Series

10 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply

VOF-10 Series

VOF-10 Series

10 W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply

VSK-S15 Series

VSK-S15 Series

15 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S15-T Series

VSK-S15-T Series

15 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply

VOF-15 Series

VOF-15 Series

15 W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply

VSK-S20 Series

VSK-S20 Series

20 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S20-T Series

VSK-S20-T Series

20 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply

VMS-20 Series

VMS-20 Series

20 W, Single Output, Medical, Open Frame, PCB Mount, Ac-Dc Power Supply

VSK-S25 Series

VSK-S25 Series

25 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S25-T Series

VSK-S25-T Series

25 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply

VGS-25 Series

VGS-25 Series

25 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VOF-30 Series

VOF-30 Series

30 W, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

VGD-30 Series

VGD-30 Series

30 W, Dual Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VFM40-D Series

VFM40-D Series

40 W, Dual Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

VFM40-T Series

VFM40-T Series

40 W, Triple Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

VMS-40 Series

VMS-40 Series

40 W, Single Output, Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-50 Series

VOF-50 Series

50 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

VGS-50 Series

VGS-50 Series

50 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply