Power Resources

Parametric Search

60~100 W Internal Ac-Dc Power Supplies

Power Ac-Dc Power Supplies Internal

VGD-60 Series

VGD-60 Series

60 W, Dual Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VMS-60 Series

VMS-60 Series

60 W, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-70 Series

VOF-70 Series

70 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

PSF-75 Series

PSF-75 Series

75 W, Dual/Triple Output, Battery Charging, Open Frame, Chassis Mount, Ac-Dc Power Supply

PSF-75-CNF Series

PSF-75-CNF Series

75 W, Dual/Triple Output, Battery Charging, Metal Case, Chassis Mount, Ac-Dc Power Supply

VGS-75 Series

VGS-75 Series

75 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VMS-81 Series

VMS-81 Series

80 W, 15 V Single Output, Open PCB, Medical Type

VOF-85 Series

VOF-85 Series

85 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-100 Series

VOF-100 Series

100 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

PSF-100 Series

PSF-100 Series

100 W, Dual/Triple Output, Battery Charging, Open Frame, Chassis Mount, Ac-Dc Power Supply

PSF-100-CNF Series

PSF-100-CNF Series

100 W, Dual/Triple Output, Battery Charging, Metal Case, Chassis Mount, Ac-Dc Power Supply

VMS-100 Series

VMS-100 Series

100 W, Single Output, Medical, PFC, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply

VGS-100 Series

VGS-100 Series

100 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VBM-100 Series

VBM-100 Series

100 W, Single Output, Baseplate-Cooled, PFC, Encapsulated, PCB Mount, Ac-Dc Power Supply