LED Driver Ac-Dc Power Supplies

Power Ac-Dc Power Supplies

CUI’s line of compact, highly efficient ac-dc LED drivers is a reliable constant current solution for a range of indoor and outdoor LED lighting applications. Our constant current LED drivers offer power ratings ranging from 6.5 to 100 W, a wide input voltage range, active power factor correction and dimming options. Protections for over voltage, over current, over temperature and short circuit are available along with a suite of standard safety approvals. Our diverse line of LED driver power supplies also includes models with both constant current and constant voltage modes as well as models with IP67 ratings for use in challenging outdoor environments.


VLED15 Series

15 W, Single Output, Constant Current LED Driver, Ac-Dc Power Supply


PLDA25 Series

25 W, Single Output, Dimmable, Constant Current, Ac-Dc LED Driver Power Supply


PLDA40 Series

40 W, Single Output, Dimmable, Constant Current, Ac-Dc LED Driver Power Supply


PLDA50 Series

50 W, Dual Output, Constant Current, Ac-Dc LED Driver Power Supply


PLDA60 Series

60 W, Single/Dual Output, Dimmable, Constant Current, Ac-Dc LED Driver Power Supply


PLDS60 Series

60 W, Single Output, Dimmable, Constant Current and Constant Voltage, Ac-Dc LED Driver Power Supply


PLDS100 Series

100 W, Single Output, Dimmable, Constant Current and Constant Voltage, Ac-Dc LED Driver Power Supply