Digital Dc-Dc POL Modules

Power Dc-Dc Converters

CUI’s line of digital dc-dc point-of-load (POL) modules carry high efficiencies up to 95% and rated outputs of 12, 25, 50 and 90 A. Thanks to a PMBus™ compatible digital interface, our point-of-load modules incorporate a host of power management features, including voltage sequencing, voltage margining and voltage tracking. Our digital POL modules also offer superior transient response, auto compensation/compensation free designs and active current sharing of up to 4 modules at 360 A.  Featuring horizontal and vertical orientations with DIP, SIP and SMT package types, our line of digital dc-dc POL modules are ideal for a variety of telecom, datacom, broadcast and wireless applications.


NDM2Z Series

12~50 A Digital POL Dc-Dc Converter Module with Auto Compensation


NDM3Z-90 Series

90 A Digital POL Dc-Dc Converter Module with Compensation Free Design