CUI's Dc-Dc converters for IGBT & SiC drivers range from 1 W to 3 W. These dc-dc converters feature dual isolated outputs with voltages from 9 to 20 Vdc, UL/cUL safety approval, and extended temperature ranges of -40 to +105°C all in a compact single inline package type (SIP). Designed with continuous short circuit protection, our Dc-Dc converters for IGBT & SiC drivers are ideal for a variety of wind power, manufacturing, and solar panel applications where SiC is increasingly being utilized to shrink form factors and improve efficiency.
3 TOTAL RESULTS